BD9A300MUV
2.7V to 5.5V Input, Integrated 3A MOSFET 1ch Synchronous Buck DC/DC Converter

BD9A300MUV is a synchronous buck switching regulator with built-in low On-resistance power MOSFETs. It is capable of providing current up to 3A. The SLLM™ control provides excellent efficiency characteristics in light-load conditions which make the product ideal for equipment and devices that demand minimal standby power consumption. The oscillating frequency is high at 1MHz using a small value of inductance. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9A300MUV-E2
Status | Recommended
Package | VQFN016V3030
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.7

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

0.8

Vout1(Max.)[V]

3.85

Iout1(Max.)[A]

3

SW frequency(Max.)[MHz]

1

Light Load mode

Yes

EN

Yes

PGOOD

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x3 (t=1)

Find Similar

Features:

·Synchronous 1 ch DC/DC converter
·SLLM™ (Simple Light Load Mode) control
·Over Current Protection
·Short Circuit Protection
·Thermal Shutdown protection
·Under Voltage lockout protection
·Adjustable soft start function
·Power Good output
·VQFN016V3030 package (backside heat
dissipation)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9A300MUV-EVK-001
    • BD9A300MUV-EVK-001 Evaluation board delivers an output 1.8 volts from an input 2.7 to 5.5 volts using BD9A300MUV, a synchronous rectification step-down DC/DC converter integrated circuit, with output current rating of maximum 3A. It offers high efficiency in all load ranges by equipping the efficiency improvement function in light-load.

  • User Guide Layout (CAD Data)
X

Most Viewed