ROHM Video Management

New Product introduction

Videos

 

Recently uploaded videos

Recently uploaded videos
Actually, It Sends Power Too. Unlocking NFC's Hidden Potential
2026-05-02 00:00:00.0 ( 13:49 )
Collaboration between electrical engineering YouTuber Ichiken and ROHM's NFC wireless charging IC "ML767x"
Collaboration between electrical engineering YouTuber Ichiken and ROHM's NFC wireless charging IC "ML767x"

Recently uploaded videos
2-in-1 SiC Molded Modules DOT-247
2025-12-08 00:00:00.0 ( 3:50 )
The 2-in-1 SiC module ‘DOT-247,’ ideal for PV inverters, UPS systems, and semiconductor relays. It inherits the highly versatile ‘TO-247’ while delivering greater design flexibility and power density.
The 2-in-1 SiC module ‘DOT-247,’ ideal for PV inverters, UPS systems, and semiconductor relays. It inherits the highly versatile ‘TO-247’ while delivering greater design flexibility and power density.

Recently uploaded videos
Solist-AI™ Fan Anomaly Detection Demo
2025-10-30 00:00:00.0 ( 1:22 )
Solist-AI™ is the brand name for ROHM's on-device AI solution designed for edge computing applications. In this demo, the AI learns the fan’s outlet states (open/blocked) on site and detects anomalies during Monitoring (Inference).
Solist-AI™ is the brand name for ROHM's on-device AI solution designed for edge computing applications. In this demo, the AI learns the fan’s outlet states (open/blocked) on site and detects anomalies during Monitoring (Inference).

Recently uploaded videos
Current Sensing Solutions
2025-07-04 00:00:00.0 ( 5:37 )
ROHM offers a comprehensive range of current sensing solutions, including resistive current sensing ICs along with key components like op amps, current sense amps, and shunt resistors. ROHM current sensors deliver high accuracy detection for efficient energy management. By replacing magnetic field detection types, mounting area can be significantly reduced, contributing to more compact, lightweight applications.
ROHM offers a comprehensive range of current sensing solutions, including resistive current sensing ICs along with key components like op amps, current sense amps, and shunt resistors. ROHM current sensors deliver high accuracy detection for efficient energy management. By replacing magnetic field detection types, mounting area can be significantly reduced, contributing to more compact, lightweight applications.

Recently uploaded videos
Digital Datasheet | 40V 4ch Energy-Sharing Automotive LED Driver
2025-06-17 00:00:00.0 ( 1:35 )
BD18347A are 40V-withstanding constant current LED driver for automotive applications. It is a 4 channel LED driver with the built-in energy sharing control which can realize to make the board size small. High reliability can be realized with LED Open Detection, the OUTx (all later x=1 to 4) pin Short Circuit Protection, Over Voltage Mute and Thermal Shutdown Function.
BD18347A are 40V-withstanding constant current LED driver for automotive applications. It is a 4 channel LED driver with the built-in energy sharing control which can realize to make the board size small. High reliability can be realized with LED Open Detection, the OUTx (all later x=1 to 4) pin Short Circuit Protection, Over Voltage Mute and Thermal Shutdown Function.

Recently uploaded videos
Digital Datasheet | Efficient 2ch Synchronous Buck LED Driver
2025-05-29 00:00:00.0 ( 1:46 )
The BD18397RUV-M is 2ch synchronous buck DC/DC LED driver with using on-time topology supporting near fixed switching frequency and fast switching duty regulation and with using average LED current feed buck topology for more accreted LED current regulation system over wide input, LED output range.
The BD18397RUV-M is 2ch synchronous buck DC/DC LED driver with using on-time topology supporting near fixed switching frequency and fast switching duty regulation and with using average LED current feed buck topology for more accreted LED current regulation system over wide input, LED output range.

Recently uploaded videos
100V Power MOSFET for AI Servers RY7P250BM
2025-05-22 00:00:00.0 ( 2:47 )
Developed the RY7P250BM, a 100V power MOSFET that combines Wide-SOA and low on-resistance, making it ideal for hot-swap circuits in AI servers.
Developed the RY7P250BM, a 100V power MOSFET that combines Wide-SOA and low on-resistance, making it ideal for hot-swap circuits in AI servers.

Recently uploaded videos
X-in-1 HSDIP20 SiC Modules
2025-04-24 00:00:00.0 ( 3:13 )
Integrating ROHM SiC MOSFETs, which combine low ON resistance with high-speed switching, into the HSDIP20 package, results in industry-leading current density that enables fast charging.
Integrating ROHM SiC MOSFETs, which combine low ON resistance with high-speed switching, into the HSDIP20 package, results in industry-leading current density that enables fast charging.

Recently uploaded videos
Dual Common Source Nch 30V Nch MOSFET AW2K21
2025-04-15 00:00:00.0 ( 2:17 )
ROHM has developed the "AW2K21" Nch 30V MOSFET that delivers ultra-low ON resistance in a small package.
ROHM has developed the "AW2K21" Nch 30V MOSFET that delivers ultra-low ON resistance in a small package.

Recently uploaded videos
Digital Datasheet | BV1HB008EFJ-C High Side Switch
2025-03-11 00:00:00.0 ( 1:31 )
Automotive Intelligent Power Device Single Channel 9mΩ High Side Switch
Automotive Intelligent Power Device Single Channel 9mΩ High Side Switch