ROHM Product Detail

AW2K21
30V 20A, Dual N-channel, WLCSP2020, Power MOSFET

AW2K21 is a Power MOSFET with low on-resistance and High power small mold package, suitable for USB VBUS Protection, Battery Protection, and Load Switch.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | AW2K21AR
Status | Recommended
Package | WLCSP2020
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Package Code

WLCSP2020

Number of terminal

22

Polarity

N+N

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

20

RDS(on)[Ω] VGS=10V(Typ)

0.0015

RDS(on)[Ω] VGS=Drive (Typ)

0.002

Total gate charge Qg[nC]

29

Power Dissipation (PD)[W]

1.6

Drive Voltage[V]

5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.0x2.0 (t=0.58)

Find Similar

Features:

  • N-channel Common Source MOSFETs
  • Low on-resistance.
  • High Power small Package.
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
  • WLCSP (Wafer level chip size package)
  • Backside Coating

Videos & Catalogs

 
Loading...
X

Most Viewed