ROHM Product Detail

RY7P250BM
N-channel 100V 300A, DFN8080-8S, Wide-SOA Power MOSFET

RY7P250BM is a Power MOSFET with low on-resistance and high power package, suitable for Hot Swap Controller (HSC)

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RY7P250BMTBC
Status | Recommended
Package | DFN8080T8LSHAAI
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Package Code

DFN8080-8S

Number of terminal

8

Polarity

N

Drain-Source Voltage VDSS[V]

100

Drain Current ID[A]

300

RDS(on)[Ω] VGS=10V(Typ)

0.00143

RDS(on)[Ω] VGS=Drive (Typ)

0.00143

Total gate charge Qg[nC]

170

Power Dissipation (PD)[W]

340

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

175

Package Size [mm]

8.0x8.0 (t=1.1)

Find Similar

Features:

  • Low on-resistance
  • High power package (DFN8080)
  • Pb-free plating ; RoHS compliant
  • Halogen Free
  • 100% Rg and UIS tested
  • Wide-SOA

Videos & Catalogs

 
Loading...
X

Most Viewed