ROHM Product Detail

BV1HB008EFJ-C
Automotive Intelligent Power Device Single Channel 9mΩ High Side Switch

The BV1HB008EFJ-C single channel 9mΩ Intelligent High Side Power Device integrates an Overcurrent load protection, a dual Temperature Shutdown mechanism which limits the internal thermal transients and reduces the mechanical stress of the IC, and a smart Active-Clamp circuit to dissipate the magnetic energy while switching off inductive loads and to protect internal circuits from overvoltage surges. Embedded Current Sense and Diagnostic features provide real time load current information and open or short circuit feedback in both on and off state. A 3V and 5V CMOS compatible input pin offers direct microcontroller connection without special interfaces or level shifters. These in conjunction with a wide input voltage range make the High Side IPD a highperformance component suitable for 12V battery connected automotive applications.

Product Detail

 
Part Number | BV1HB008EFJ-CE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Type

High side switches

Generation

GEN3

Qualification Grade

AEC-Q100 (Automotive Grade)

Feature

Current Sense

Overcurrent Protection

Limitation / Hiccup

Thermal Shut Down

Self-restart

Channel Number [ch]

1

ON Resistance(Typ.)[mΩ]

9

ON Resistance(Max.)[mΩ]

22

DC Output Current @Ta=85℃ [A]

9.8

Supply Voltage(Min.)[V]

6

Supply Voltage(Max.)[V]

28

Drain-Source Voltage (Max.)[V]

41

Single Pulse Energy 25°C [mJ]

120

Over Current Limit (Min.)[A]

46

Under voltage Detection Level(Max.)[V]

4

Current consumption(Typ.)[µA]

3500

Open Load Detect [V]

2.5

Junction Temperature Tj (Min.)[°C]

-40

Junction Temperature Tj (Max.)[°C]

150

Package Size [mm]

4.9x6.0 (t=1.0)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Short Circuit Load Protection
  • Overcurrent Limitation
  • Active Clamp and Overvoltage Protection
  • Dual Temperature Shutdown
  • Undervoltage Lock Out
  • Integrated Current SENSE Circuit
  • Loss of Ground Protection
  • Reverse Battery Connection Protection
  • Open Load and Short to Battery Diagnostics

Videos & Catalogs

 
Loading...
X

Most Viewed