REFACDC047
REFACDC047 - Reference Design
With GaN HEMT, Power Factor Correction, 240W 400V BM3G007MUV Reference Board
The BM3G007MUV-EVK-002 reference board outputs 400 V voltage from the input of 90 Vac to 264 Vac. The output current supplies up to 0.6 A.BM3G007MUV has a built-in GaN HEMT (650V 70 mΩ), driver and protection circuit. By using this GaN Power Stage, we achieved a maximum efficiency of 97.8%.
- The BD7695FJ which is BCM method PFC controller IC is used.
- The BD7695FJ supplies the system which is suitable for all of products that requires PFC.
- BCM is used for PFC part, and Zero Current Detection reduces both switching loss and noise.
- THD is 8.4 % typical.
Design Resources
Specifications
Board Number | Input Voltage Range | Input Frequency | Output Voltage | Maximam Output Power | Output Current Range | Total Harmonic Distortion(THD) | PF(Power Factor) | Efficiency | Output Ripple Voltage | Hold Time | Operating Temperature Range | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BM3G007MUV-EVK-002 | 90 to 264Vac | 47 to 63Hz | 395V(Typ) | 240W(Max) Iout = 0.6A | 0.0 to 0.6A *1 | 8.4%(Typ) | 0.97(Typ) AC230V Iout = 0.6A | 97.8%(Typ) | 10.4Vpp(Typ) AC90V Iout = 0.6A *2 | 20ms(Min) Vout min 280V | -10 to 55deg.C |
Remarks:
*1 Cool the component surface temperature with FAN, etc., if necessary, and the load application time so that the temperature does not exceed 105 ℃.
*2 Not include spike noise
*1 Cool the component surface temperature with FAN, etc., if necessary, and the load application time so that the temperature does not exceed 105 ℃.
*2 Not include spike noise
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
BM3G007MUV-EVK-002 | RS | 4 |
Ameya Holding Limited | 2 | |
CoreStaff Co., Ltd. | 2 | |
DigiKey | 2 | |
Farnell, An Avnet Company | 2 | |
element14 | 2 | |
Chip One Stop, Inc. | 1 | |
Mouser Electronics Inc. | 1 |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BM3G007MUV-EVK-002 | GaN HEMT Power Stage ICs | BM3G007MUV-LB | - | Last Time Buy | - | - | ||||||
BM3G007MUV-EVK-002 | AC/DC Converters ICs | BD7695FJ | - | Recommended | - | - | - | |||||
BM3G007MUV-EVK-002 | Fast Recovery Diodes | RFNL20TJ6S | - | Active | - | - | - | |||||
BM3G007MUV-EVK-002 | Fast Recovery Diodes | RF05VAM2S | - | Recommended | - | - | - | - | - | |||
BM3G007MUV-EVK-002 | Zener Diodes | TFZV24B | - | Recommended | - | - | - | - | - |