ROHM Product Detail

Last Time Buy BM3G007MUV-LB
Nano Cap™, EcoGaN™, 650V 70mΩ 2MHz, GaN HEMT Power Stage IC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BM3G007MUV-LBE2
Status | Last Time Buy
Package | VQFN046V8080
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Vin (Min.)[V]

-0.6

Vin (Max.)[V]

30

Operating Current@130 kHz(Typ) [μA]

650

Quiescent Current (Typ) [μA]

180

Switching Frequency(Max)[MHz]

2

Turn-on Delay Time(Typ)[ns]

12

Turn-off Delay Time(Typ)[ns]

15

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

105

ON State Resistance(Typ)[mΩ]

70

Package Size [mm]

8.0x8.0 (t=1.0)

Application

Networking, Server

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Min.)[°C]

150

Features:

  • Nano Cap™ Integrated Output Selectable 5V LDO
  • Long Time Support Product for Industrial Applications
  • Wide Operating Range for VDD Pin Voltage
  • Wide Operating Range for IN Pin Voltage
  • Low VDD Quiescent and Operating Current
  • Low Propagation Delay
  • High dv/dt Immunity
  • Adjustable Gate Drive Strength
  • Power Good Signal Output
  • VDD UVLO Protection
  • Thermal Shutdown Protection

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BM3G007MUV-EVK-001
    • This evaluation board outputs an isolated voltage of 12 V from an input of 90 Vac to 264 Vac, and the maximum output current is 8.3 A. It was developed mainly as a power supply for adapters. The average efficiency is 90.7% when VIN = 230V. The BM3G007MUV is GaN HEMT (650 V 70 mΩ), with integrated driver and protection circuitry. QR controllers for AC/DC power supplies use BM1Q021FJ.

  • User's Guide
    • Evaluation Board - BM3G007MUV-EVK-003
    • The BM3G007MUV-EVK-003 evaluation board consists of the BM3G007MUV (GaN FET (650V 70mΩ), integrated driver and protection circuit) and A board on which peripheral components are mounted. This IC is designed to adapt major exist controllers, so that it also can be used to replace the traditional discrete power switches, such as super junction MOSFET.

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed