RFNL20TJ6S
Super Fast Recovery Diode

RFNL20TJ6S is the silicon epitaxial planar type Fast Recovery Diode for PFC.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFNL20TJ6SGC9
Status | Active
Package | TO-220ACFP
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-220

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

20

IFSM[A]

200

Forward Voltage VF(Max.)[V]

1.3

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

70

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.2x28.56 (t=4.6)

Find Similar

Features:

  • Ultra low forward voltage
  • Low switching loss
  • High current overload capacity

Similar Products

 

Different Grade

RFNL20TJ6SFHG   Grade| Automotive StatusActive

Reference Design / Application Evaluation Kit

 
X

Most Viewed