REFACDC038
REFACDC038 - Reference Design
Non-isolated AC voltage detection zero crossing
Non-Isolated Type, The BM1Z002FJ-EVK-001 outputs a signal indicating when there is a zero voltage crossing from an input AC voltage from 90VAC to 264VAC.
- The BM1Z002FJ with the very few external components, will output a signal which is synchronous and
- offset in time if configured to do so, indicating when the two phases of the input AC signals are crossing 0V relative to
- one another. The advantage of the BM1Z002FJ is that it will provide the desired output signal while consuming less
- than 1/10 of the current, using fewer components, and at higher precision and repeatability as compared to a
- conventional zero cross detection circuit.
Design Resources
Specifications
| Board Number | Input Voltage Range | Input Frequency | Output Voltage(High Level) | Output Voltage(Low Level) | Delay Time | Operating Temperature | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM1Z002FJ-EVK-001 | 90 to 264Vac | 47 to 63Hz | 5V(Typ.) | 0.1V(Max.) | 0µs | -10 to 65deg.C |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BM1Z002FJ-EVK-001 | CoreStaff Co., Ltd. | 2 |
| CoreStaff Co., Ltd. | 2 | |
| Inquiry | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM1Z002FJ-EVK-001 | AC Voltage Zero Cross Detection ICs | BM1Z002FJ | - | Recommended | - | - | - | |||||
| BM1Z002FJ-EVK-001 | AC/DC Converters ICs | BM2P129TF | - | Recommended | - | - | - | - | ||||
| BM1Z002FJ-EVK-001 | Linear Regulators | BD50FA1FP3 | - | Recommended | - | - | ||||||
| BM1Z002FJ-EVK-001 | Fast Recovery Diodes | RFN1LAM6S | - | Recommended | - | - | - | - | - | |||
| BM1Z002FJ-EVK-001 | Standard Rectifier Diodes | RRE02VSM6S | - | Recommended | - | - | - | - | - |