Rohm Referencedesigns

REF68022 - Reference Design

Ultra-compact, ultra-thin NFC wireless power supply (100 mW)

The ML7671RD3-EVK-001 is equipped with the ML7671 LSI on the transmitter side, while the ML7670RD3-EVK-001 incorporates the ML7670 LSI on the receiver side. By aligning the antennas, the system can charge a battery with a power transfer of 100 mW. This reference design enables wireless power transfer using an ultra‑compact, ultra‑thin PCB. Because it is built on an FPC substrate, it can also be integrated into curved enclosures such as smart rings.

ML7670RD3-EVK-001
Loading...

Specifications

 
Board Number Input Voltage Input Power Operating Frequency IF Output Power
ML7670RD3-EVK-001 Generated from magnetic field - - I2C 100mW
ML7671RD3-EVK-001 5V 400mW (TBD) 13.56MHz I2C -

Distribution Inventory

 
Board Number Distributor Quantity Available

Key Components

 
Board Number Product Category Part Number Datasheet Status SPICE LTspice® ? Thermal Model Symbol & Footprint 3D STEP Samacsys ECAD Library Calc Tool ROHM Solution Simulator
ML7670RD3-EVK-001 Wireless Power ML7670-61XHB - Recommended -
ML7670RD3-EVK-001 Automotive MOSFETs RV8L002SNHZG - Recommended - - -
ML7671RD3-EVK-001 Current Detection Resistors LTR10LEZPFL - Recommended - -
ML7671RD3-EVK-001 Wireless Power ML7671-61XGD - Recommended -
ML7671RD3-EVK-001 Schottky Barrier Diodes RB532HS-30 - Active - - - -
ML7671RD3-EVK-001 12 to 150V MOSFETs RSF014N03 - Not Recommended for New Designs - - - -