ROHM Product Detail

ML7671-61XGD (New)
13.56MHz, NFC Wireless Charging Power Transmitter (250mW, WQFN)

Lapis

ML7671 is a 13.56MHz wireless power transmitter LSI. ML7671 realizes a wireless power transfer system by combining with the wireless power receiver LSI ML7670, and can output power for ML7670 to supply 250mW to charging device. ML7671 has a communication command generation function based on NFC Forum Type F technology for communicating with ML7670, a function for variably controlling the transmission amount to optimize the transmission power, and a function to detect abnormalities when ML7670 is attached/detached or power is transmitted. All of these functions are included in the 40-pin WQFN package (6.0 mm square), and ML7671 is ideal for wireless power transfer of small devices. In addition, the operating voltage is 5V, and it can be driven from a USB power source such as a mobile battery. Furthermore, ML7671 is equipped with a host interface (I²C slave) function, and it is possible to update configuration data from an external MCU.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | ML7671-61XGDZ05BY
Status | Recommended
Package | P-WQFN40-0606-0.50-63
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Usage

Battery Charging Control

Function Overview

Secondary Battery Charging Control

Transmitter/Receiver

Power Transmitter

Chipset

ML7670-61XHB

RF Operating Frequency [MHz]

13.56

Data Flash

2KB

Host Interface

1ch I²C (Target)

External Clock Frequency [MHz]

13.56 (Generated by a magnetic field)

Supply Voltage[V]

4.5 to 5.5

Operating Temperature [℃]

-40 to 85

Package Size [mm]

6.0x6.0 (t=0.8)

Halogen Free Support ?

Yes

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed