REF67006
REF67006 - Reference Design
Isolated Type Fly-back Converter IC for Automotive Input 12Vdc, Output 16.5V, 0.25A
The BD7F105EFJ-EVK-001 evaluation board is equipped with BD7F105EFJ-C.
The BD7F105EFJ-EVK-001 evaluation board delivers an output 5V from an input range of 8V to 32V using automotive isolated flyback DC/DC converter IC BD7F105EFJ-C, with output current rating of maximum 0.25A.
Design Resources
Specifications
| Board Number | Output Voltage | Output Current | Maximum Output Power | Standby Power | Power Supply Efficiency | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7F105EFJ-EVK-001 | 16.5V (Typ.) | 0A to 0.25A | 4W @VIN=12V | 40mW (Typ.) | 80% (Typ.) @Pout=2W |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BD7F105EFJ-EVK-001 | Mouser Electronics Inc. | 11 |
| Farnell, An Avnet Company | 4 | |
| Newark, An Avnet Company | 4 | |
| element14 | 4 | |
| DigiKey | 3 | |
| CoreStaff Co., Ltd. | 2 | |
| Ameya Holding Limited | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7F105EFJ-EVK-001 | Switching Regulators (Isolated type) | BD7F105EFJ-C | - | Active | - | - | - | - | ||||
| BD7F105EFJ-EVK-001 | Switching Regulators (Isolated type) | BD7F205EFJ-C | - | Active | - | - | - | - | ||||
| BD7F105EFJ-EVK-001 | Schottky Barrier Diodes | RB168LAM100TF | - | Recommended | - | - | - | - | - | |||
| BD7F105EFJ-EVK-001 | Schottky Barrier Diodes | RB168LAM150TF | - | Recommended | - | - | - | - | - | |||
| BD7F105EFJ-EVK-001 | Zener Diodes | KDZV13B | - | Recommended | - | - | - | - | - | |||
| BD7F105EFJ-EVK-001 | Zener Diodes | UDZV18B | - | Recommended | - | - | - | - | - |