BD7F205EFJ-C
Isolated Type Fly-back Converter IC with Integrated Switching MOSFET for Automotive

BD7F205EFJ-C is an opto-coupler-less isolated flyback converter. Feedback circuit by optocouplers or the auxiliary winding of transformers becomes unnecessary, contributing to reduction of set parts. Furthermore, the adoption of original adapted ON-time control technology enables fast load response. In addition, the various protection function realizes the designs of isolated power supply application for high reliability.

Product Detail

 
Part Number | BD7F205EFJ-CE2
Status | Recommended
Package | HTSOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

FET

Integrate

Controller Type

PWM

Output Power [W]

6W@Vin=12V

Switch Current Limit(Typ.)[A]

3.8

Vin1(Min.)[V]

3.4

Vin1(Max.)[V]

42

SW frequency (Max.)[kHz]

363

Channel

1

Light Load mode

Yes

EN

Yes

Soft Start

Yes

Thermal Shut-down

Recovery

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • No Need for Optocoupler and Third Winding of Transformer
  • Set Output Voltage with Two External Resistors and Ratio of Transformer Turns
  • Adopt of Original Adapted ON-Time Control Technology Fast Load Response
  • High Efficiency at Light Load Mode(PFM Operation)
  • Shutdown Function / Enable Control
  • Built-in 60V Switching MOSFET
  • Frequency Spectrum Spread
  • Soft Start Function
  • Load Compensation Function
  • Various Protection Function
    Input Low Voltage Lockout(UVLO)
    Over Current Protection(OCP)
    Thermal Shutdown(TSD)
    REF Pin Open Protection(REFOPEN)
    Short Circuit Protection(SCP)
    Battery Short Protection(BSP)
  • HTSOP-J8 Package

Supporting Information

 

Overview

BD7Fx05EFJ-C utilizes a circuit configuration that achieves stable switching frequency characteristics without requiring a photocoupler, decreasing application size together with workload for noise design countermeasure. Leveraging ROHM’s superior analog design technology allows the BD7Fx05EFJ-C to eliminate the need for photocouplers, transformer auxiliary windings, and peripheral components conventionally necessary to detect secondary-side voltage and current. On top, next to solving issues with photocouplers, such as large power consumption, fluctuating detection accuracy due to temperature, and deterioration over time, ROHM has also achieved greater miniaturization by reducing the number of components. As a result, it is possible to reduce the number of components – including the photocoupler – used for current detection by 10 (equivalent to a board area of 30%) compared to general isolated flyback power supply circuits.

The BD7Fx05EFJ-C is also equipped with an adaptive ON-time control function that fixes the switching ON time, ensuring a stable frequency of around 350kHz regardless of output power. To be complaint with the CISPR25 automotive EMC standard requires considerable noise design in the frequency range from 150kHz to 300kHz, but as BD7Fx05EFJ-C do not fall within this band, noise countermeasures can be greatly simplified. This, together with a spread spectrum function that minimizes radiated noise, contributes to reducing the number of efforts for noise design.

Mounting Area Comparison: BD7Fx05EFJ vs Standard Products
Noise Comparison: BD7Fx05EFJ vs Standard Products

Application Examples

BD7Fx05EFJ-C is ideal for gate driver power supplies that must be isolated from the battery for safety.
Automotive: electric compressors, PTC heaters, inverters
Industrial: Power supplies, PLC (Programable Logic Controller), inverters

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD7F105EFJ-EVK-001
    • This evaluation board outputs an isolated 16.5V voltage from an input of 8V to 32V, and can output a maximum output current of 0.25A.

  • User's Guide
    • Evaluation Board - BD7F205EFJ-EVK-001
    • This evaluation board outputs an isolated 6.2V, 16.5V and 6.2V voltage from an input of 8V to 32V, and can output a maximum output power 6W.

  • User's Guide
X

Most Viewed