REF67007
REF67007 - Reference Design
Isolated Type Fly-back Converter IC for Automotive Input 8Vdc to 32Vdc, Output 6.2V, 16.6V, 6.2V
The BD7F205EFJ-EVK-001 evaluation board is equipped with BD7F205EFJ-C.
The BD7F205EFJ-EVK-001 evaluation board delivers an outputs an isolated 6.2V, 16.5V and 6.2V voltage from an input range of 8V to 32V using automotive isolated flyback DC/DC converter IC BD7F205EFJ-C, with output a maximum output power 6W.
Design Resources
Specifications
| Board Number | Output 1 | Output 2 | Output 3 | Maximum Output Power | Standby Power | Power Supply Efficiency | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7F205EFJ-EVK-001 | 6.2V (Typ.) 0.3A (Max.) | 16.5V(Typ.) 0.1A (Max.) | 6.2V (Typ.) 0.3A (Max.) | 6W | 40mW (Typ.) | 75% (Typ.) @Pout=2W |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BD7F205EFJ-EVK-001 | DigiKey | 5 |
| Farnell, An Avnet Company | 5 | |
| Newark, An Avnet Company | 5 | |
| element14 | 5 | |
| Ameya Holding Limited | 2 | |
| CoreStaff Co., Ltd. | 2 | |
| Mouser Electronics Inc. | 2 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7F205EFJ-EVK-001 | Switching Regulators (Isolated type) | BD7F105EFJ-C | - | Recommended | - | - | - | - | ||||
| BD7F205EFJ-EVK-001 | Switching Regulators (Isolated type) | BD7F205EFJ-C | - | Recommended | - | - | - | - | ||||
| BD7F205EFJ-EVK-001 | Schottky Barrier Diodes | RB168LAM100TF | - | Recommended | - | - | - | - | - | |||
| BD7F205EFJ-EVK-001 | Schottky Barrier Diodes | RB168LAM150TF | - | Recommended | - | - | - | - | - | |||
| BD7F205EFJ-EVK-001 | Zener Diodes | KDZV13B | - | Recommended | - | - | - | - | - | |||
| BD7F205EFJ-EVK-001 | Zener Diodes | UDZV18B | - | Recommended | - | - | - | - | - |