REF68008 - Reference Design
Industrial 16-Cell BMS Evaluation Platform with ML5238GA AFE and ML63Q8057 MCU
This Battery Management System (BMS) platform provides detailed specifications for an industrial-grade lithium-ion battery monitoring and protection solution. It is designed to support reliable operation in demanding industrial energy storage and power backup applications.
The BMS evaluation platform serves as a reference design for assessing a multi-cell battery monitoring system utilizing ROHM’s ML5238 16-cell Analog Front End (AFE) in combination with the LAPIS ML63Q8057 microcontroller. The system enables accurate cell voltage measurement, current sensing, temperature monitoring, cell balancing, state-of-charge estimation, and fault detection, forming a complete solution for industrial battery packs.
This evaluation kit integrates the core functional blocks required for BMS operation, including the monitoring circuitry, control firmware, sensing interfaces, non-volatile memory, and PC communication interface. The design is optimized for robustness, measurement accuracy, and long-term reliability, making it suitable for industrial energy storage systems, uninterruptible power supplies (UPS), e-mobility auxiliary systems, and stationary battery applications.
The reference design includes comprehensive technical resources such as firmware architecture documentation, communication protocol definitions, memory maps, and configuration guidelines. It features a fully functional BMS firmware implementation optimized for industrial environments, supporting protection mechanisms, data logging, diagnostics, and seamless interfacing with a host PC or supervisory controller.
Users are encouraged to explore the advanced monitoring, protection, and diagnostic capabilities of this BMS evaluation platform and consider its integration or customization for their industrial battery management and energy storage development projects.
Design Resources
Specifications
| Board Number | Operating Voltage | Cell Balancing Current | Short Circuit Response time | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ML5238GA_16s_BMS_EVK-A10 | 17V - 80V | 200mA per cell | 50uS |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| ML5238GA_16s_BMS_EVK-A10 | - | Contact Us |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ML5238GA_16s_BMS_EVK-A10 | Battery Management | ML5238GA | - | Not Recommended for New Designs | - | |||||||
| ML5238GA_16s_BMS_EVK-A10 | Automotive MOSFETs | AG135FPJ4FRA | - | Recommended | - | |||||||
| ML5238GA_16s_BMS_EVK-A10 | CAN Transceiver | BD41044FJ-C | - | Recommended | - | - | - | |||||
| ML5238GA_16s_BMS_EVK-A10 | DC-DC Converter ICs | BD9G101G | - | Recommended | - | - | - | - | - | |||
| ML5238GA_16s_BMS_EVK-A10 | DC-DC Converter ICs | BD9G341AEFJ | - | Recommended | - | - | - | - | Solution Simulator | |||
| ML5238GA_16s_BMS_EVK-A10 | Serial EEPROM | BR24H256FJ-5AC | - | Recommended | - | - | - | |||||
| ML5238GA_16s_BMS_EVK-A10 | Linear Regulators | BU33TA2WHFV | - | Not Recommended for New Designs | - | - | ||||||
| ML5238GA_16s_BMS_EVK-A10 | Current Detection Resistors | PSR400ITQFL3L00 | - | Recommended | - | Solution Simulator |