ROHM Product Detail

BD41044FJ-C
CAN FD Transceiver for Automotive

BD41044FJ-C is a transceiver LSI for CAN-FD communication (Fully ISO 11898-2:2016 compliant). It is equipped with circuitry that functions as transmitter and receiver, necessary for High-speed CAN-FD communication (up to 5Mbps)

Product Detail

 
Part Number | BD41044FJ-CE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Product Category

High-speed CAN FD

Supported Standards

ISO-11898-2:2016

Function

Standby Mode, Bus Wake Up, SPLIT Pin

Data Rates (Max.)[Mbps]

5

Supply Voltage (Min.) [V]

4.75

Supply Voltage (Max.) [V]

5.25

Bus Fault Voltage [V]

-27 to 40

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade1)
  • Transmission Rate of 40kbps to 5Mbps
  • Power Saving Mode Correspondence
  • SPLIT Voltage Output for Stabilizing Recessive Bus Level
  • Under Voltage Detection Function
  • Thermal Shutdown (TSD) Function
  • TXD Dominant Time-out Function(Normal Mode)
  • CAN Bus Dominant Time-out Function(Standby Mode)
  • Bus Wake-up Capability

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF68008
    • Industrial 16-Cell BMS Evaluation Platform with ML5238GA AFE and ML63Q8057 MCU
    • This Battery Management System (BMS) platform provides detailed specifications for an industrial-grade lithium-ion battery monitoring and protection solution. It is designed to support reliable operation in demanding industrial energy storage and power backup applications.

      The BMS evaluation platform serves as a reference design for assessing a multi-cell battery monitoring system utilizing ROHM’s ML5238 16-cell Analog Front End (AFE) in combination with the LAPIS ML63Q8057 microcontroller. The system enables accurate cell voltage measurement, current sensing, temperature monitoring, cell balancing, state-of-charge estimation, and fault detection, forming a complete solution for industrial battery packs.

      This evaluation kit integrates the core functional blocks required for BMS operation, including the monitoring circuitry, control firmware, sensing interfaces, non-volatile memory, and PC communication interface. The design is optimized for robustness, measurement accuracy, and long-term reliability, making it suitable for industrial energy storage systems, uninterruptible power supplies (UPS), e-mobility auxiliary systems, and stationary battery applications.

      The reference design includes comprehensive technical resources such as firmware architecture documentation, communication protocol definitions, memory maps, and configuration guidelines. It features a fully functional BMS firmware implementation optimized for industrial environments, supporting protection mechanisms, data logging, diagnostics, and seamless interfacing with a host PC or supervisory controller.

      Users are encouraged to explore the advanced monitoring, protection, and diagnostic capabilities of this BMS evaluation platform and consider its integration or customization for their industrial battery management and energy storage development projects.

    • Reference Design - REF66006
    • LED Rear Lamp, Turn Lamp, Stop Lamp
    • By changing the lamp to LED, it reduces power consumption, increases brightness, improves visibility, and improves safety by lighting during the day. BD18333EUV-M is a 24-channel independently controllable LED driver that contributes to higher performance rear lamps.


      Collaboration board with Shockley

      Shanghai Shockley was established in October 2005, is a geared to the needs of China's electronics industry, based on the semiconductor chip, the application of technical services solutions for your business and products agent registered.Shockley has experienced technical research and development and marketing team, can be based on semiconductor chips, according to customer needs, to provide technical services and complete solutions, to help customers quickly and efficiently to complete product design.

    • Reference Design - REF67012
    • 5-ch LED Control Unit for Headlamp - Reference EVK
    • This LED control unit (LCU) is designed for versatility and seamless integration. It features a multi-channel LED control system for enhanced lighting performance, along with 4V DCDC converter and 5V LDO to provide external electronics (e.g., for animations).Communication with the vehicle is simplified through a single CAN_FD interface, and the local CAN network can be accessed via UART over CAN. Additionally, a LIN interface is included.

    • Reference Design - REF67013
    • EV2W Light Control Module (LCM)
    • EV2W_LCM-EVK-A05 is the reference design that uses ROHM automotive LED drivers for EV Two Wheelers (TW) lighting application. The solution is integrated with Speech IC Acoustic Vehicle Alert System (AVAS). Devices used in the design are automotive grade. The reference board will enable users test operation and evaluate performance characteristics of the Head Lamp, DRL Driver (BD18354MUF), Tail Lamp Driver (BD18347AEFV), Turn Indicator Driver (BD18327EFV), Animation LED Driver (BD18333EUV) for automotive lighting applications.

X

Most Viewed