REF67012 - Reference Design
5-ch LED Control Unit for Headlamp - Reference EVK
This LED control unit (LCU) is designed for versatility and seamless integration. It features a multi-channel LED control system for enhanced lighting performance, along with 4V DCDC converter and 5V LDO to provide external electronics (e.g., for animations).Communication with the vehicle is simplified through a single CAN_FD interface, and the local CAN network can be accessed via UART over CAN. Additionally, a LIN interface is included.
Collaboration board with Shockley
Shanghai Shockley was established in October 2005, is a geared to the needs of China's electronics industry, based on the semiconductor chip, the application of technical services solutions for your business and products agent registered.Shockley has experienced technical research and development and marketing team, can be based on semiconductor chips, according to customer needs, to provide technical services and complete solutions, to help customers quickly and efficiently to complete product design.
Design Resources
Specifications
Board Number | Grade | Input Voltage | Number of LED Channels | LED Current | Topology | Board Size | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
REF67012-EVK-001 | Automotive | 9V to 16V | 5ch | 1.6A/ch | Buck LED Driver | 120mm * 100mm |
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
REF67012-EVK-001 | LED Drivers | BD18354MUF-M | - | Recommended | - | |||||||
REF67012-EVK-001 | LED Drivers | BD18397RUV-M | - | Recommended | - | - | - | |||||
REF67012-EVK-001 | LED Drivers | BD18398RUV-M | - | Recommended | - | - | - | |||||
REF67012-EVK-001 | DC-DC Converter ICs | BD9P608MFF-C | - | Recommended | - | Solution Simulator | ||||||
REF67012-EVK-001 | Linear Regulators | BD450S2EFJ-C | - | Recommended | - | - | - | - | ||||
REF67012-EVK-001 | Linear Regulators | BD450S2WEFJ-C | - | Recommended | - | - | - | - | ||||
REF67012-EVK-001 | CAN Transceiver | BD41044FJ-C | - | Recommended | - | - | - | |||||
REF67012-EVK-001 | LIN Transceiver | BD41030FJ-C | - | Recommended | - | - | - | |||||
REF67012-EVK-001 | Automotive MCUs(32bit) | ML63Q8057-NNNTB(Tray) | Under Development | - | ||||||||
REF67012-EVK-001 | Automotive MCUs(32bit) | ML63Q8057-NNNTB(Taping) | Under Development | - | ||||||||
REF67012-EVK-001 | Automotive MOSFETs | RD3P06BBKHRB | - | Recommended | - | - | ||||||
REF67012-EVK-001 | Schottky Barrier Diodes | RB088RSM10STF | - | Recommended | - | - | - | - |