ROHM Product Detail

BD18354MUF-M
2ch Constant Current/Voltage Controller with SPI and I2C Interface for Automotive

BD18354MUF-M is a 2ch Constant-Current and Voltage Controller. High side current detection amplifier is built in. PWM dimming duty can be freely set with built-in PWM generation circuit. PWM dimming realizes by driving an external P-ch FET. The BD18354MUF-M can support individual 10-bit analog dimming and 10-bit PWM dimming for LED current by programing the 10-bit register via SPI. BD18354MUF-M can be started up by reading data from the EEPROM by setting the MODE pin without SPI communication. The BD18354MUF-M will support LIMP-HOME mode and STAND-ALONE mode if SPI communication has an error. In the LIMP-HOME mode, it operates by loading the register settings stored in the connected EEPROM. In the STAND-ALONE mode, individual LED current can be set by the external pins and can keep LED current sourcing during applying input power without SPI communication.

Product Detail

 
Part Number | BD18354MUF-ME2
Status | Recommended
Package | VQFN40FV6060 (Wettable Flank)
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Boost

Vin(Min.)[V]

5

Vin(Max.)[V]

70

Number of Outputs

2

Vout(Max.)[V]

70

Switching Frequency (Max.)[MHz]

2.5

Data Input

SPI

Data Transfer Rate(Max.)[MHz]

2

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

6.0x6.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade1)
  • Functional Safety Supportive Automotive Products
  • PWM Dimming Signal Generator
  • Analog Dimming
  • Thermal Shutdown (TSD)
  • Thermal Sensor Reading
  • Serial Peripheral Interface (SPI)
  • Inter-Integrated Circuit (I2C)
  • LIMP-HOME Mode
  • Outputs Abnormal LED Status (FAULT_Bx)
  • Spread Spectrum Frequency Modulation

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67012
    • 5-ch LED Control Unit for Headlamp - Reference EVK
    • This LED control unit (LCU) is designed for versatility and seamless integration. It features a multi-channel LED control system for enhanced lighting performance, along with 4V DCDC converter and 5V LDO to provide external electronics (e.g., for animations).Communication with the vehicle is simplified through a single CAN_FD interface, and the local CAN network can be accessed via UART over CAN. Additionally, a LIN interface is included.

    • Reference Design - REF67013
    • EV2W Light Control Module (LCM)
    • EV2W_LCM-EVK-A05 is the reference design that uses ROHM automotive LED drivers for EV Two Wheelers (TW) lighting application. The solution is integrated with Speech IC Acoustic Vehicle Alert System (AVAS). Devices used in the design are automotive grade. The reference board will enable users test operation and evaluate performance characteristics of the Head Lamp, DRL Driver (BD18354MUF), Tail Lamp Driver (BD18347AEFV), Turn Indicator Driver (BD18327EFV), Animation LED Driver (BD18333EUV) for automotive lighting applications.

X

Most Viewed