ROHM Product Detail

BD41030FJ-C
LIN Transceiver for Automotive

BD41030FJ-C is the best transceiver for BUS system which need LIN (Local Interconnect Network) master and slave protocol. BD41030FJ-C is available in small SOP package and low standby electricity consumption in sleep mode.

Product Detail

 
Part Number | BD41030FJ-CGE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supported Standards

LIN2.2A

Function

Sleep mode, Dominant time-out, INH pin, NWAKE pin

Data Rates [kbps]

20

Supply Voltage(Min.)[V]

5

Supply Voltage(Max.)[V]

27

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6.0 (t=1.65)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Absolute maximum ratings of LIN pin is -27V to +40V
  • Max transmission rate 20kbps
  • Low Electro Magnetic Emission (EME)
  • High Electro Magnetic Immunity (EMI)
  • High impedance at power off for bus
  • Interface (RXD/TXD) with protocol layer corresponds to 3.3V/5.0V logic.
  • Built-in terminator for LIN slave
  • Standby power consumption in sleep mode
  • Transmit data (TXD) dominant time-out function
  • Resistant to LIN-BAT/GND short-circuit
  • Built-in Thermal Shut Down (TSD)

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67012
    • 5-ch LED Control Unit for Headlamp - Reference EVK
    • This LED control unit (LCU) is designed for versatility and seamless integration. It features a multi-channel LED control system for enhanced lighting performance, along with 4V DCDC converter and 5V LDO to provide external electronics (e.g., for animations).Communication with the vehicle is simplified through a single CAN_FD interface, and the local CAN network can be accessed via UART over CAN. Additionally, a LIN interface is included.

    • Reference Design - REF67013
    • EV2W Light Control Module (LCM)
    • EV2W_LCM-EVK-A05 is the reference design that uses ROHM automotive LED drivers for EV Two Wheelers (TW) lighting application. The solution is integrated with Speech IC Acoustic Vehicle Alert System (AVAS). Devices used in the design are automotive grade. The reference board will enable users test operation and evaluate performance characteristics of the Head Lamp, DRL Driver (BD18354MUF), Tail Lamp Driver (BD18347AEFV), Turn Indicator Driver (BD18327EFV), Animation LED Driver (BD18333EUV) for automotive lighting applications.

X

Most Viewed