ROHM Product Detail

Not Recommended for New Designs ML5238GA
Li-Ion Battery Management LSI

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML5238GAZ0AX
Package | QFP44
Packing Type | Tray
Unit Quantity | 1440
Minimum Package Quantity | 1440
RoHS | Yes

Specifications:

Cell

5 to 16

Supply Voltage [V]

7 to 80

Charge/Discharge Control FET driver

Low-side NMOS

Operating Current Consumption (Typ) [µA]

50

Power-down Current Consumption (Typ) [µA]

0.1

CellVoltage

±20

VoltageDetection

No

CurrentDetection

No

Monitor

cell voltage/current

ShortDetection

Yes

ParameterChange

MCU control

Operating Temperature [℃]

-40 to 85

Cell Balancing Switch

internal

Temperature Detection

No

Halogen Free Support ?

Yes

Open Wire Detection

No

Package Size [mm]

14.5x13.5 (t=2.25)

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed