ROHM Product Detail

BD9G101G
Step-down Switching Regulators with Built-in Power MOSFET

Internal high-side 42V Power MOSFET. It provides 0.5A DC output with small SOT23 package. Operating frequency is fixed 1.5MHz, allowing the use of small inductor and ceramic capacitor. Phase compensation components is built in. The BD9G101G is available in SOT-23-6(SSOP6) package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD9G101G-TR
Status | Recommended
Package | SSOP6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Non-synchronous

Vin1(Min.)[V]

6

Vin1(Max.)[V]

42

Vout1(Min.)[V]

1

Vout1(Max.)[V]

29.4

Iout1(Max.)[A]

0.5

SW frequency setting (Max.)[MHz]

1.7

EN

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

・ High and Wide Input Range (VCC=6V~42V)
・ 45V/800mΩ Internal Power MOSFET
・ 1.5MHz Fixed Operating Frequency
・ Feedback Pin Voltage 0.75V±1.5%
・ Internal compensated
・ Internal Over Current protection, Under Voltage Locked Out, Thermal shutdown
・ 0μA Shutdown Supply Current
・ 6-Lead SOT-23 package(SSOP6)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD9G101G-EVK-101
    • This evaluation board has been specifically developed to evaluate the BD9G101G non-synchronous buck DC/DC converter with integrated 45V/800mΩ power MOSFET. Features include wide input (6V to 42V) and output (1V to VCC x 0.7V) voltage ranges and a switching frequency of 1.5MHz.

  • User's Guide
    • Reference Design - REF68008
    • Industrial 16-Cell BMS Evaluation Platform with ML5238GA AFE and ML63Q8057 MCU
    • This Battery Management System (BMS) platform provides detailed specifications for an industrial-grade lithium-ion battery monitoring and protection solution. It is designed to support reliable operation in demanding industrial energy storage and power backup applications.

      The BMS evaluation platform serves as a reference design for assessing a multi-cell battery monitoring system utilizing ROHM’s ML5238 16-cell Analog Front End (AFE) in combination with the LAPIS ML63Q8057 microcontroller. The system enables accurate cell voltage measurement, current sensing, temperature monitoring, cell balancing, state-of-charge estimation, and fault detection, forming a complete solution for industrial battery packs.

      This evaluation kit integrates the core functional blocks required for BMS operation, including the monitoring circuitry, control firmware, sensing interfaces, non-volatile memory, and PC communication interface. The design is optimized for robustness, measurement accuracy, and long-term reliability, making it suitable for industrial energy storage systems, uninterruptible power supplies (UPS), e-mobility auxiliary systems, and stationary battery applications.

      The reference design includes comprehensive technical resources such as firmware architecture documentation, communication protocol definitions, memory maps, and configuration guidelines. It features a fully functional BMS firmware implementation optimized for industrial environments, supporting protection mechanisms, data logging, diagnostics, and seamless interfacing with a host PC or supervisory controller.

      Users are encouraged to explore the advanced monitoring, protection, and diagnostic capabilities of this BMS evaluation platform and consider its integration or customization for their industrial battery management and energy storage development projects.

X

Most Viewed