ROHM Product Detail

Obsolete BP359B
IEEE802.11b/g/n (1x1) -compliant Wireless LAN Module with Integrated Antenna

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP359B
Status | Obsolete
Package |
Packing Type | Tray
Unit Quantity | 100
Minimum Package Quantity | 100
RoHS | Yes

Specifications:

Antenna

Built-in

Package Type

Connector Joint Type

Vin[V]

3.1 to 3.5

Host Interface

UART

Terminal Standards

IEEE802.11b/g/n
HTTPS protocol support

Onboard System IC

BU1805GU

Dimensions [mm]

24.0x33.1x4.7

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

70

Features:

  • IEEE802.11b/g/n
  • IEEE802.11i (Security standard)
  • WPS (Wi-Fi Protected Setup)
  • Built-in Antenna chip
  • Built-in 32bit MCU
  • Built-in 32Mbit Flash Memory
X

Most Viewed