ROHM Product Detail
Last Time Buy
RSD100N10
4V Drive Nch MOSFET
Last Time Buy
RSD100N10
4V Drive Nch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RSD100N10
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RSD100N10TL | RD3P100SNTL1 |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | CPT3 | TO-252 (TL1) |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 9.5x6.5 (t=2.5) | 9.9x6.6 (t=2.4) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
V DSS [V] | 100 | 100 |
I D [A] | 10.0 | 10.0 |
R DS(on) (Typ) @4V[O] | 0.105 | 0.105 |
R DS(on) (Typ) @4.5V[O] | 0.1 | 0.1 |
R DS(on) (Typ) @10V[O] | 0.095 | 0.095 |
R DS(on) (Typ) @Drive[O] | 0.105 | 0.105 |
Drive Voltage [V] | 4.0 | 4.0 |
Power Dissipation (PD) [W] | 20.0 | 20.0 |
Q g (Typ)[nC] | 18.0 | 18.0 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X