ROHM Product Detail

Not Recommended for New Designs RQ1A070AP
1.5V Drive Pch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RQ1A070APTR
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Applications

Switching

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-12

Drain Current ID[A]

-7

RDS(on)[Ω] VGS=1.5V(Typ)

0.024

RDS(on)[Ω] VGS=2.5V(Typ)

0.013

RDS(on)[Ω] VGS=4.5V(Typ)

0.01

RDS(on)[Ω] VGS=Drive (Typ)

0.024

Total gate charge Qg[nC]

80

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-1.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x3.0 (t=0.85)

Features:

· Low voltage(1.5V) drive type
· Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66005
    • LED back light (Local dimming)
    • Direct LED backlighting allows for higher brightness and improved contrast through area dimming or individual dimming, making it ideal for high-definition displays. This is a demo device that drives LEDs in a 24 x 32 matrix using 4pcs of LED driver BD94130MUF-C with 8 lines switches and 24Ch LED driver.


      Collaboration board with Shockley

      Shanghai Shockley was established in October 2005, is a geared to the needs of China's electronics industry, based on the semiconductor chip, the application of technical services solutions for your business and products agent registered.Shockley has experienced technical research and development and marketing team, can be based on semiconductor chips, according to customer needs, to provide technical services and complete solutions, to help customers quickly and efficiently to complete product design.

X

Most Viewed