R6024ENJ
600V 24A TO-263, Low-noise Power MOSFET
R6024ENJ
600V 24A TO-263, Low-noise Power MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
24
RDS(on)[Ω] VGS=10V(Typ)
0.15
RDS(on)[Ω] VGS=Drive (Typ)
0.15
Total gate charge Qg[nC]
70
Power Dissipation (PD)[W]
40
Drive Voltage[V]
10
trr (Typ.)[ns]
625
Mounting Style
Surface mount
Bare Die Part Number
Available: K7402
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
13.1x10.1 (t=4.7)
Features:
- Low on-resistance
- Fast switching speed
- Gate-source voltage (VGSS) guaranteed to be ±20V
- Drive circuits can be simple
- Parallel use is easy
- Pb-free lead plating ; RoHS compliant