R6024ENJ
600V 24A TO-263, Low-noise Power MOSFET
Not Recommended for New Designs
R6024ENJ
600V 24A TO-263, Low-noise Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Applications
Power Supply
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
600
Drain Current ID[A]
24
RDS(on)[Ω] VGS=10V(Typ)
0.15
RDS(on)[Ω] VGS=Drive (Typ)
0.15
Total gate charge Qg[nC]
70
Power Dissipation (PD)[W]
40
Drive Voltage[V]
10
trr (Typ.)[ns]
625
Mounting Style
Surface mount
Bare Die Part Number
Available: K7402
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
13.1x10.1 (t=4.7)
Features:
- Low on-resistance
- Fast switching speed
- Gate-source voltage (VGSS) guaranteed to be ±20V
- Drive circuits can be simple
- Parallel use is easy
- Pb-free lead plating ; RoHS compliant