ROHM Product Detail

Not Recommended for New Designs R6015ANJ
10V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | R6015ANJTL
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

15

RDS(on)[Ω] VGS=10V(Typ)

0.23

RDS(on)[Ω] VGS=Drive (Typ)

0.23

Total gate charge Qg[nC]

50

Power Dissipation (PD)[W]

100

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Features:

· 10V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant
X

Most Viewed