QS8J2
1.5V Drive Pch+Pch MOSFET
Not Recommended for New Designs
QS8J2
1.5V Drive Pch+Pch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
TSMT8
Applications
Power Supply
Number of terminal
8
Polarity
Pch+Pch
Drain-Source Voltage VDSS[V]
-12
Drain Current ID[A]
-4
RDS(on)[Ω] VGS=1.5V(Typ)
0.066
RDS(on)[Ω] VGS=2.5V(Typ)
0.036
RDS(on)[Ω] VGS=4.5V(Typ)
0.026
RDS(on)[Ω] VGS=Drive (Typ)
0.066
Total gate charge Qg[nC]
20
Power Dissipation (PD)[W]
1.5
Drive Voltage[V]
-1.5
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.8x3.0 (t=0.85)
Features:
· Low voltage(1.5V) drive type· Pch+Pch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant