QS5U27
2.5V Drive Pch+SBD MOSFET
Not Recommended for New Designs
QS5U27
2.5V Drive Pch+SBD MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
SOT-25T
Number of terminal
5
Polarity
Pch+Schottky
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-1.5
RDS(on)[Ω] VGS=2.5V(Typ)
0.26
RDS(on)[Ω] VGS=4V(Typ)
0.18
RDS(on)[Ω] VGS=4.5V(Typ)
0.16
RDS(on)[Ω] VGS=Drive (Typ)
0.26
Total gate charge Qg[nC]
4.2
Power Dissipation (PD)[W]
0.9
Drive Voltage[V]
-2.5
Reverse voltage VR (Diode) [V]
20
Forward Current IF (Diode) [A]
1
Forward Current Surge Peak IFSM (Diode) [A]
3
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.8x2.9 (t=1.0)
Features:
· Multiple Schottky Barrier Diodes Middle Power MOSFET· Small Surface Mount Package
· Pb Free/RoHS Compliant