SP8K3FRA
30V Nch+Nch Power MOSFET
Not Recommended for New Designs
SP8K3FRA
30V Nch+Nch Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
SOP8
Number of terminal
8
Polarity
Nch+Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
7
RDS(on)[Ω] VGS=4V(Typ)
0.025
RDS(on)[Ω] VGS=4.5V(Typ)
0.023
RDS(on)[Ω] VGS=10V(Typ)
0.017
RDS(on)[Ω] VGS=Drive(Typ)
0.025
Total gate charge Qg[nC]
8.4
Power Dissipation (PD)[W]
2
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
6.0x5.0 (t=1.75)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Small Surface Mount Package (SOP8)
- Pb-free lead plating ; RoHS compliant
- AEC-Q101 Qualified