RD3L140SPFRA
Pch -60V -14A Power MOSFET
RD3L140SPFRA
RD3L140SPFRA
Pch -60V -14A Power MOSFET
RD3L140SPFRA is a automotive grade power MOSFET with Low on - resistance, suitable for switching.
Product Detail
Part Number | RD3L140SPFRATL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-60
Drain Current ID[A]
-14
RDS(on)[Ω] VGS=4V(Typ.)
0.077
RDS(on)[Ω] VGS=4.5V(Typ.)
0.073
RDS(on)[Ω] VGS=10V(Typ.)
0.06
RDS(on)[Ω] VGS=Drive (Typ.)
0.077
Total gate charge Qg[nC]
27
Power Dissipation (PD)[W]
20
Drive Voltage[V]
-4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance.
- Fast switching speed.
- Drive circuits can be simple.
- Parallel use is easy.
- Pb-free plating ; RoHS compliant
- AEC-Q101 Qualified