UMA3N
PNP+PNP, SOT-353, Dual Digital Transistor (Bias Resistor Built-in Transistor)
						
						
						
						
						UMA3N
						
						PNP+PNP, SOT-353, Dual Digital Transistor (Bias Resistor Built-in Transistor)
						 
						
						
					
				
			
		
			
				
				Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-353
JEITA Package
SC-88A
Number of terminal
5
Polarity
PNP+PNP
Supply voltage VCC 1[V]
-50
Collector current Io (Ic) [A]
-0.1
Input resistance R1 1 [kΩ]
4.7
Input resistance R1 2 [kΩ]
4.7
Collector-Emitter voltage VCEO1[V]
-50
Collector current Io(Ic) [A]
-0.1
Collector-Emitter voltage VCEO2[V]
-50
Collector current(continuous) IC2[A]
-0.1
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
Equivalent (Single Part)
DTA143T / DTA143T
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.1x2.0 (t=1.0)
Features:
· Ultra-compact complex digital transistor· Input resistor type
· Small Surface Mount Package
· Pb Free/RoHS Compliant