DTDG14GP
NPN, SOT-89, R2 Alone Type Digital Transistor (Bias Resistor Built-in Transistor)
Not Recommended for New Designs
DTDG14GP
NPN, SOT-89, R2 Alone Type Digital Transistor (Bias Resistor Built-in Transistor)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Package Code
TO-243 (SOT-89)
JEITA Package
SC-62
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
60
Collector current Io (Ic) [A]
1
Emitter base Resistance R2 1 [kΩ]
10
Collector-Emitter voltage VCEO1[V]
60
Collector current Io(Ic) [A]
1
Power Dissipation (PD)[W]
0.5
Mounting Style
Surface mount
GI hFE
300 to
Output Current [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.0x4.5 (t=1.7)
Features:
· Standard digital transistor· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant