ROHM Product Detail
Not Recommended for New Designs
DTC314TK
NPN Digital transistor (with built-in resistors)
Not Recommended for New Designs
DTC314TK
NPN Digital transistor (with built-in resistors)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For DTC314TK
| Part Number |
|
|
|
|---|---|---|---|
| Ordering Part Number | DTC314TKT146 | DTC614TKT146 | DTC614TUT106 |
| Similar Level | - | Same Pinout, Package | Similar Specification |
| Data Sheet | - | ||
| Supply Status | Not Recommended for New Designs | Active | Active |
| Package | SMT3 | SMT3 | UMT3 |
| Unit Quantity | 3000 | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 | 3000 |
| Packing Type | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes |
| Package Code | TO-236 (SOT-346) | TO-236 (SOT-346) | SOT-323 |
| Package Size [mm] | 2.8x2.9 (t=1.4) | 2.8x2.9 (t=1.3) | 2.1x2.0 (t=1.0) |
| Number of terminal | 3 | 3 | 3 |
| Polarity | NPN | NPN | NPN |
| Supply voltage VCC 1 [V] | 15.0 | 20.0 | 20.0 |
| Collector current Io (Ic) [A] | 0.6 | 0.6 | 0.6 |
| Input resistance R1 1 [kO] | 10.0 | 10.0 | 10.0 |
| Collector-Emitter voltage VCEO1 [V] | 15.0 | 20.0 | 20.0 |
| Collector current Io(Ic) [A] | 0.6 | 0.6 | 0.6 |
| Power Dissipation (PD) [W] | - | 0.2 | 0.2 |
| GI hFE | - | 820 to 2700 | 820 to 2700 |
| Output Current [A] | - | 0.6 | 0.6 |
| Mounting Style | Surface mount | Surface mount | Surface mount |
| JEITA Package | SC-59 | SC-59 | SC-70 |
| Storage Temperature (Min.)[°C] | -55 | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 | 150 |
Show / Hide Parameters