ROHM Product Detail
Not Recommended for New Designs
DTB723YE
PNP Digital transistor (with built-in resistors)
Not Recommended for New Designs
DTB723YE
PNP Digital transistor (with built-in resistors)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For DTB723YE
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | DTB723YETL | DTA123YE3TL |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | - | |
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | EMT3 | EMT3 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-416 | SOT-416 |
| Package Size [mm] | 1.6x1.6 (t=0.9) | 1.6x1.6 (t=0.9) |
| Number of terminal | 3 | 3 |
| Polarity | PNP | PNP |
| Supply voltage VCC 1 [V] | -30.0 | -50.0 |
| Collector current Io (Ic) [A] | -0.2 | -0.1 |
| Input resistance R1 1 [kO] | 2.2 | 2.2 |
| Emitter base Resistance R2 1 [kO] | 10.0 | 10.0 |
| Power Dissipation (PD) [W] | 0.15 | 0.15 |
| GI hFE | 140 to | 33 or more |
| Output Current [A] | 0.2 | -0.1 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-75A | SC-75A |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters