PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) - DTA114YU3

DTA114YU3 is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Application Note

What is a Thermal Model? (Transistor)
 
Thermal models are models for performing simulations in relation to heat among SPICE models. Simulations using the thermal models are performed to make a rough estimate during the initial stage of thermal design. This application note explains the thermal models.
Part Explanation
 
For Transistors