ROHM Product Detail
Not Recommended for New Designs
DTA113TKA
PNP Digital transistor (with built-in resistors)
Not Recommended for New Designs
DTA113TKA
PNP Digital transistor (with built-in resistors)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For DTA113TKA
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | DTA113TKAT146 | DTA113ZCAT116 |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | SMT3 | SST3 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-236 (SOT-346) | TO-236AB (SOT-23) |
| Package Size [mm] | 2.8x2.9 (t=1.3) | 2.4x2.9 (t=1.2) |
| Number of terminal | 3 | 3 |
| Polarity | PNP | PNP |
| Supply voltage VCC 1 [V] | -50.0 | -50.0 |
| Collector current Io (Ic) [A] | -0.1 | -0.1 |
| Input resistance R1 1 [kO] | 1.0 | 1.0 |
| Emitter base Resistance R2 1 [kO] | - | 10.0 |
| Collector-Emitter voltage VCEO1 [V] | -50.0 | - |
| Collector current Io(Ic) [A] | -0.1 | - |
| Power Dissipation (PD) [W] | 0.2 | 0.2 |
| GI hFE | 100 to 600 | 33 or more |
| Output Current [A] | 0.1 | -0.1 |
| Mounting Style | Surface mount | Surface mount |
| JEITA Package | SC-59 | - |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters