ROHM Product Detail

Not Recommended for New Designs DTA143EMFHA
PNP, SOT-723, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | DTA143EMFHAT2L
Package | VMT3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Supply Status ?

Not Recommended for New Designs

Package Code

SOT-723

JEITA Package

SC-105AA

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1[kΩ]

4.7

Emitter base Resistance R2 1[kΩ]

4.7

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

30 to

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

· Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

DTA143EM   Grade| Standard StatusRecommended