SSTA28
NPN General Purpose Transistor
						
						
						
						
						SSTA28
						
						NPN General Purpose Transistor
						 
						
						
					
				
			
		
			
				
				SSTA28 is bipolar transistor for audio frequency small signal amplifier.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-236AB (SOT-23)
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
80
Collector current Io(Ic) [A]
0.3
hFE
10000 to
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.4x2.9 (t=1.2)