2SD2142K
NPN High gain amplifier Transistor (Darlington)
						
						
						
						
						2SD2142K
						
						NPN High gain amplifier Transistor (Darlington)
						 
						
						
					
				
			
		
			
				
				Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
TO-236 (SOT-346)
JEITA Package
SC-59
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
30
Collector current Io(Ic) [A]
0.3
hFE
5000 to
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.8x2.9 (t=1.4)
Features:
· High gain amplifier Transistor(Darlington)· Small Surface Mount Package
· Pb Free/RoHS Compliant