ROHM Product Detail

Not Recommended for New Designs 2SB1316
PNP High gain amplifier Transistor (Darlington)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SB1316TL
Package | CPT3
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

1

Collector-Emitter voltage VCEO1[V]

-100

Collector current Io(Ic) [A]

-2

hFE

1000 to 10000

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

9.5x6.5 (t=2.5)

Features:

· High gain amplifier Transistor(Darlington)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed