UMT3904
NPN, SOT-323, 40V 200mA, Switching Transistor
						
						
						
						
						UMT3904
						
						NPN, SOT-323, 40V 200mA, Switching Transistor 
						 
						
						
					
				
			
		
			
				
				Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
40
Collector current Io(Ic) [A]
0.2
hFE
100 to 300
hFE (Min.)
100
hFE (Max.)
300
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.1x2.0 (t=1.0)
Features:
· For switching· Small Surface Mount Package
· Pb Free/RoHS Compliant