SST2222A
NPN, SOT-23, 40V 0.6A, Medium Power Transistor for Switching
SST2222A
SST2222A
NPN, SOT-23, 40V 0.6A, Medium Power Transistor for Switching
SST2222A is bipolar transistor for audio frequency small signal amplifier.
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
SOT-23
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
40
Collector current Io(Ic) [A]
0.6
hFE
100 to 300
hFE (Min.)
100
hFE (Max.)
300
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Features:
· For switching· Small Surface Mount Package
· Pb Free/RoHS Compliant