QSX2
NPN, SOT-457T, 30V 5A, Low VCE(sat) Transistor
						
						
							
								Last Time Buy
							
						
						
						
						QSX2
						
						NPN, SOT-457T, 30V 5A, Low VCE(sat) Transistor 
						 
						
						
					
				
			
		
			
				Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Package Code
SOT-457T
JEITA Package
SC-95
Number of terminal
6
Polarity
NPN
Collector Power dissipation PC[W]
0.5
Collector-Emitter voltage VCEO1[V]
30
Collector current Io(Ic) [A]
5
hFE
270 to 680
hFE (Min.)
270
hFE (Max.)
680
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.8x2.9 (t=1.0)
Features:
· Low VCE(sat)· Small Surface Mount Package
· Pb Free/RoHS Compliant