ROHM Product Detail
Not Recommended for New Designs
IMX3
NPN+NPN General Purpose Amplification Transistor
Not Recommended for New Designs
IMX3
NPN+NPN General Purpose Amplification Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For IMX3
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | IMX3T108 | UMX1NTN |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | SMT6 | UMT6 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-457 | SOT-363 |
| Package Size [mm] | 2.8x2.9 (t=1.4) | 2.1x2.0 (t=0.9) |
| Number of terminal | 6 | 6 |
| Polarity | NPN+NPN | NPN+NPN |
| Collector-Emitter voltage VCEO1 [V] | 50.0 | 50.0 |
| Collector current Ic [A] | 0.15 | 0.15 |
| Collector-Emitter voltage VCEO2 [V] | 50.0 | 50.0 |
| Collector current (continuous) IC2 [A] | 0.15 | 0.15 |
| hFE | 120 to 560 | 120 to |
| Mounting Style | Surface mount | Surface mount |
| Equivalent (Single Part) | 2SC2412K / 2SC2412K | 2SC2412K / 2SC2412K |
| JEITA Package | SC-74 | SC-88 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X