ROHM Product Detail

Last Time Buy EMX4
NPN+NPN High frequency Transistor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | EMX4T2R
Status | Last Time Buy
Package | EMT6
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Package Code

SOT-563

JEITA Package

SC-107C

Number of terminal

6

Polarity

NPN+NPN

Collector-Emitter voltage VCEO1[V]

20

Collector current Io(Ic) [A]

0.05

Collector-Emitter voltage VCEO2[V]

20

Collector current(continuous) IC2[A]

0.05

hFE

58 to 180

hFE (Min.)

58

hFE (Max.)

180

Mounting Style

Surface mount

Equivalent (Single Part)

2SC3837K / 2SC3837K

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Features:

· Ultra-compact complex bipolar transistor
· For high frequency
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed