Not Recommended for New Designs
EMT2
PNP+PNP General Purpose Amplification Transistor
Not Recommended for New Designs
EMT2
PNP+PNP General Purpose Amplification Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For EMT2
Part Number |
|
|
---|---|---|
Ordering Part Number | EMT2T2R | EMT1T2R |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | EMT6 | EMT6 |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-563 | SOT-563 |
Package Size [mm] | 1.6x1.6 (t=0.55) | 1.6x1.6 (t=0.55) |
Number of terminal | 6 | 6 |
Polarity | PNP+PNP | PNP+PNP |
Collector-Emitter voltage VCEO1 [V] | -50.0 | -50.0 |
Collector current Ic [A] | -0.15 | -0.15 |
Collector-Emitter voltage VCEO2 [V] | -50.0 | -50.0 |
Collector current (continuous) IC2 [A] | -0.15 | -0.15 |
hFE | 120 to 560 | 120 to |
Mounting Style | Surface mount | Surface mount |
Equivalent (Single Part) | 2SA1037AK / 2SA1037AK | 2SA1037AK / 2SA1037AK |
JEITA Package | SC-107C | SC-107C |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X