ROHM Product Detail
Obsolete
BSS64
High-voltage Amplifier Transistor (100V, 100mA)
Obsolete
BSS64
High-voltage Amplifier Transistor (100V, 100mA)
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For BSS64
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BSS64T116 | BSS64AT116 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Obsolete | Active |
| Package | SST3 | SST3 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-236AB (SOT-23) | TO-236AB (SOT-23) |
| Package Size [mm] | 2.4x2.9 (t=1.2) | 2.4x2.9 (t=1.2) |
| Number of terminal | 3 | 3 |
| Polarity | NPN | NPN |
| Collector Power dissipation PC [W] | 0.2 | 0.2 |
| Collector-Emitter voltage VCEO1 [V] | 100.0 | 100.0 |
| Collector current Ic [A] | 0.1 | 0.1 |
| hFE | 30 to | 30 to |
| Mounting Style | Surface mount | Surface mount |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X