ROHM Product Detail

Last Time Buy BFS17
NPN High frequency Transistor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BFS17T116
Status | Last Time Buy
Package | SST3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB (SOT-23)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

15

Collector current Io(Ic) [A]

0.05

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.2)

Features:

· For high frequency
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed