2SD2444K
NPN, SOT-346, 15V 1A, Low VCE(sat) Transistor
2SD2444K
2SD2444K
NPN, SOT-346, 15V 1A, Low VCE(sat) Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
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
SOT-346
JEITA Package
SC-59
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
15
Collector current Io(Ic) [A]
1
hFE
180 to 390
hFE (Min.)
180
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
· Low VCE(sat)· Small Surface Mount Package
· Pb Free/RoHS Compliant